IESNA:LM-63-2002
[TEST]P952325
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-950-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14576
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1596.8 1744.1 1904.3 2074.4 2221.6 2345 2438.5 2493.2 2502.2 2475.3
2447.5 2445.5 2462.4 2499.2 2585.8 2801.7 3337.9 4142.8 4860.1 5411.3
5835.2 6235.1 6596.3 6935.5 7163.4 6835 5532.7 3870.2 2676.3 1799.8
759.1 240.8 114.4 49.7 15.9 0 0
1596.8 1747.1 1916.2 2080.4 2228.6 2352 2451.5 2506.2 2514.1 2490.3
2459.4 2458.4 2471.4 2509.2 2597.7 2766.8 3228.5 4013.5 4813.4 5384.5
5825.2 6268.9 6608.2 6940.5 7186.2 6974.3 5768.5 4118.9 2804.7 1866.5
807.9 261.7 133.3 58.7 20.9 0 0
1596.8 1745.1 1909.2 2067.4 2208.7 2326.1 2416.6 2473.3 2479.3 2458.4
2435.5 2431.6 2445.5 2483.3 2567.9 2726.1 3101.1 3808.5 4604.4 5223.3
5680.9 6162.5 6619.1 7038 7392.2 7493.7 6681.8 5199.4 3508.1 2278.3
1054.6 415.9 233.8 129.3 59.7 19.9 0
1596.8 1733.1 1885.4 2036.6 2163.9 2272.4 2358.9 2403.7 2418.6 2409.7
2392.8 2390.8 2402.7 2420.6 2470.4 2570.8 2742 3136 3808.5 4580.6
5267.1 5904.8 6555.5 7168.3 7754.3 8212 8521.4 8546.3 8011 6355.5
3571.7 1278.5 513.4 274.6 126.4 28.9 0
1596.8 1713.2 1847.5 1985.8 2106.2 2208.7 2290.3 2345 2369.9 2375.8
2374.9 2380.8 2397.7 2413.7 2445.5 2518.1 2645.5 2837.5 3196.6 3803.5
4596.5 5443.2 6294.8 7181.3 7912.5 8603 9280.5 10037.7 10627.6 10193.9
8064.7 4442.3 1748.1 782 330.3 33.8 0
1596.8 1702.3 1820.7 1940.1 2049.5 2150 2231.6 2295.3 2330.1 2355
2372.9 2401.7 2445.5 2480.3 2513.1 2564.9 2675.3 2852.4 3123 3454.3
3942.8 4582.6 5310.8 6092.8 6899.7 7794.1 8793 9966 11581.8 12541.8
11474.3 8624.9 4691 1673.4 415.9 23.9 0
1596.8 1696.3 1812.7 1933.1 2039.6 2140.1 2226.6 2289.3 2327.1 2351
2375.8 2404.7 2446.5 2483.3 2522.1 2579.8 2687.3 2861.4 3134 3485.2
3953.8 4580.6 5291.9 6058 6880.8 7785.2 8806 10040.6 11579.8 12484.1
11318.1 8459.7 4668.1 1707.3 410.9 26.9 0
1596.8 1676.4 1771.9 1876.4 1976.9 2074.4 2161.9 2235.6 2288.3 2329.1
2371.9 2423.6 2480.3 2528.1 2574.8 2641.5 2748.9 2915.1 3161.8 3498.1
3925.9 4449.2 5077 5800.3 6618.1 7538.4 8543.3 9628.7 10961.9 11980.7
10587.8 6612.2 2999.7 1020.8 242.8 20.9 0
1596.8 1663.5 1735.1 1817.7 1907.2 1997.8 2087.3 2165.9 2237.6 2300.2
2365.9 2428.6 2488.3 2541 2600.7 2687.3 2811.6 3003.6 3292.2 3686.1
4207.5 4829.3 5550.6 6338.6 7140.5 7984.2 8850.7 9771 10686.3 10994.8
9769 6547.5 2816.6 844.7 340.3 94.5 0
1596.8 1640.6 1692.3 1752 1826.7 1908.2 1987.8 2070.4 2146 2222.6
2300.2 2370.9 2430.6 2494.2 2561.9 2642.5 2767.8 2968.8 3279.2 3731.9
4320.9 5000.4 5727.7 6464.9 7199.2 7936.4 8695.5 9422.8 9754.1 9122.3
7183.3 3603.6 973 369.1 201 55.7 0
1596.8 1616.7 1642.6 1684.4 1740.1 1800.8 1873.4 1944.1 2020.7 2092.3
2175.9 2256.5 2336.1 2419.6 2506.2 2609.7 2751.9 2972.8 3305.1 3801.6
4453.2 5226.3 5972.4 6615.2 7171.3 7697.6 8125.4 8226.9 7709.6 6298.8
3929.9 1436.7 288.5 88.5 30.8 10.9 0
1596.8 1604.8 1615.7 1647.6 1693.3 1744.1 1804.8 1867.4 1935.1 2007.7
2085.3 2164.9 2252.5 2342 2441.5 2560.9 2717.1 2946.9 3269.3 3711
4303 4989.5 5619.3 6011.3 6191.3 6224.2 6090.8 5669 4896 3753.8
2209.7 752.2 171.1 48.8 13.9 6 0
1596.8 1588.9 1589.9 1606.8 1637.6 1675.4 1721.2 1769.9 1818.7 1864.5
1915.2 1962 2016.7 2069.4 2127.1 2196.8 2299.2 2460.4 2715.1 3086.2
3562.8 4046.3 4379.6 4426.4 4159.7 3664.3 2955.9 2075.4 1182.9 541.2
231.8 87.6 32.8 12.9 6 1 0
1596.8 1561 1540.1 1528.2 1518.2 1500.3 1469.5 1420.7 1356.1 1279.5
1191.9 1099.4 1006.8 924.3 860.6 813.8 780 767.1 833.7 987.9
1159.1 1299.4 1291.4 1064.6 746.2 497.5 344.2 239.8 160.2 99.5
62.7 39.8 19.9 8 2 0 0
1596.8 1535.1 1487.4 1427.7 1342.1 1235.7 1110.3 970 820.8 674.5
568.1 512.4 500.4 505.4 522.3 537.3 549.2 550.2 537.3 510.4
480.5 450.7 418.9 384 338.3 281.6 219.9 158.2 118.4 86.6
55.7 32.8 12.9 5 2 0 0
1596.8 1512.3 1426.7 1312.3 1155.1 983 802.9 643.7 552.2 521.3
505.4 491.5 480.5 469.6 463.6 459.6 454.7 443.7 419.9 385
350.2 315.4 281.6 242.8 204 170.1 145.3 123.4 97.5 66.7
33.8 16.9 8 3 0 0 0
1596.8 1489.4 1369 1185.9 983 777 614.9 553.2 535.3 520.3
505.4 490.5 475.6 460.6 438.8 413.9 385 351.2 314.4 278.6
244.7 214.9 191 172.1 154.2 137.3 119.4 94.5 64.7 43.8
28.9 15.9 7 3 0 0 0
1596.8 1475.5 1311.3 1097.4 856.6 653.7 571.1 554.2 538.2 521.3
507.4 490.5 472.6 450.7 422.8 388 350.2 311.4 270.6 230.8
198 177.1 162.2 148.2 133.3 118.4 101.5 80.6 63.7 50.7
36.8 23.9 8 1 0 0 0
1596.8 1455.6 1255.6 1001.9 753.1 605.9 573.1 557.2 541.2 524.3
509.4 493.5 474.6 448.7 413.9 377.1 332.3 287.5 238.8 204
181.1 167.1 156.2 144.3 131.3 115.4 95.5 78.6 65.7 51.7
37.8 23.9 7 0 0 0 0
1596.8 1453.6 1237.7 965.1 713.4 599.9 579 562.1 545.2 529.3
513.4 495.5 476.6 448.7 414.9 370.1 319.4 268.6 226.8 195
175.1 162.2 150.2 137.3 122.4 103.5 82.6 68.6 55.7 42.8
28.9 15.9 4 0 0 0 0
1596.8 1453.6 1224.7 945.2 696.4 599.9 583 566.1 547.2 529.3
513.4 496.5 477.6 452.7 420.8 377.1 323.3 269.6 223.9 190
170.1 158.2 146.3 132.3 115.4 91.5 70.6 58.7 47.8 35.8
22.9 9 1 0 0 0 0
1596.8 1458.5 1230.7 948.1 696.4 599.9 583 566.1 548.2 531.3
514.4 497.5 479.5 455.7 423.8 375.1 321.4 265.6 219.9 187
169.1 157.2 144.3 131.3 113.4 85.6 66.7 55.7 43.8 31.8
19.9 7 0 0 0 0 0
